JCHS

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thumb Joystick Retail
Retired RTL-10433
4.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Jumper Wire - 0.1", 5-pin, 6"
In stock PRT-10370
1.6 1   
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
4.5 1   
Standoff - Nylon (4-40; 3/4"; 10 pack)
In stock PRT-11796
4.5 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
3.5 1   
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
3.95 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
2.1 1   
Jumper Wire - JST Black Red
In stock PRT-08670
1.05 1   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
SparkFun EL Escudo Dos
Retired COM-10878
29.5 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
9.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
20 available SEN-11005
10.95 1   
Rotary Encoder - 1024 P/R (Quadrature)
Only 2 left! COM-11102
48.5 1   
Terminal Block - 12 Position (15A, 600V)
Retired PRT-13062
4.95 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Total: 176.1