iSchool Media Lab Materials List

by Christina Jenkins

Favorited Favorite 0

These are the materials that we use in Media Lab. I'm sharing them with you so that you can purchase them yourself if you want to own them. You do not need to purchase any materials to succeed in the class, but you unfortunately won't be able to keep the projects you make using class materials.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
1.5 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
Only 9 left! DEV-10867
3.95 1   
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
In stock DEV-10275
18.5 1   
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
3.95 1   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
3.95 1   
Cannot be ordered at this time.
LilyTiny
In stock DEV-10899
5.95 1   
Needle Set
In stock TOL-10405
2.1 1   
LilyPad Temperature Sensor
In stock DEV-08777
5.5 1   
LilyPad Tri-Color LED
Retired DEV-08467
3.5 1   
Cannot be ordered at this time.
LilyPad Vibe Board
In stock DEV-11008
8.5 1   
LilyPad Light Sensor
Retired DEV-08464
3.95 1   
Cannot be ordered at this time.
Snap Assortment - 30 pack (male and female)
In stock DEV-11347
4.5 1   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Makey Makey Deluxe Kit
Retired WIG-11519
44.95
You save:
15 (25%)
1   
Cannot be ordered at this time.
Total: 150.2