build your own arduino

by Member #461205

Favorited Favorite 0

To make an arduino on a breadboard. power supply and all. even gives a wall outlet and battery connectors. The only thing that will not help possibly is the FTDI cable. If you plan to do this, go without the cable and the Hemostats.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 5V
In stock COM-00107
4.2 4   
Resettable Fuse PTC
In stock COM-08357
6 4   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
2.1 2   
Schottky Diode
In stock COM-10926
2.5 10   
SPDT Slide Switch
In stock COM-09609
3.8 4   
Crystal 16MHz
In stock COM-00536
4.2 4   
Capacitor Ceramic 22pF
In stock COM-08571
3 10   
DC Barrel Jack Adapter - Male
In stock PRT-10287
7 2   
9V to Barrel Jack Adapter
In stock PRT-09518
14 4   
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
LED - RGB Clear Common Cathode
In stock COM-00105
9 4   
Break Away Male Headers - Right Angle
In stock PRT-00553
9 4   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Total: 99.7