Advanced Projectile

by Joel_Q

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.9 2   
SparkFun LiPo Charger Basic - Micro-USB
In stock PRT-10217
7.95 1   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
1.95 1   
Antenna GPS 3V Magnetic Mount SMA
In stock GPS-00464
12.95 1   
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
In stock SEN-11028
39.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
9.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
14.95 1   
SparkFun Venus GPS Logger - SMA Connector
In stock GPS-10920
59.95 1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
Modem Long Range 433MHz: UM96 - Includes Antenna and Cable
Retired WRL-00155
89.9 2   
Cannot be ordered at this time.
Total: 274.35


Start a project on
Hackster.io
with this stuff