Misc

by Member #469157

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
IR Control Kit Retail
Retired RTL-11761
9.95 1   
Cannot be ordered at this time.
MaKey MaKey Retail
Retired RTL-11437
50.95 1   
Cannot be ordered at this time.
WS2801 Breakout
Retired BOB-10504
9.9 2   
Cannot be ordered at this time.
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
RFID Tag - Adhesive MIFARE Classic® 1K (13.56 MHz)
Out of stock SEN-11319
3.5 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Display Module - 7" Touchscreen LCD
Retired LCD-12725
179.95 1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
SparkFun Weather Shield
Retired DEV-12081
39.95 1   
Cannot be ordered at this time.
Arduino ProtoShield - Bare PCB
Retired DEV-11665
4.95 1   
Cannot be ordered at this time.
SparkFun VKey Voltage Keypad
Retired PRT-12080
14.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Case - Clear Plastic
Out of stock PRT-12845
4.17
You save:
2.78 (40%)
1   
Cannot be ordered at this time.
Arduino Uno Enclosure - Clear Plastic
Retired PRT-12838
4.77
You save:
3.18 (40%)
1   
Cannot be ordered at this time.
LED Matrix - Dual Color - Medium
Retired COM-00682
6.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
SparkFun Digital Temperature Sensor Breakout - TMP102
Retired SEN-11931
5.95 1   
Cannot be ordered at this time.
Raspberry Pi Primary Display Cape - 3.2" Touchscreen
Retired LCD-13051
54.95 1   
Cannot be ordered at this time.
Raspberry Pi Primary Display Cape - 3.5" Touchscreen
Retired LCD-13052
149.9 2   
Cannot be ordered at this time.
PowerSwitch Tail Kit
Retired COM-12920
19.95 1   
Cannot be ordered at this time.
Total: 658.99