BB Power

by ToddK

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Resettable Fuse PTC
In stock COM-08357
1.5 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
LED - Basic Yellow 3mm
In stock COM-00532
0.45 1   
LED - Basic Green 3mm
In stock COM-09650
0.45 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.6 2   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Total: 8.35