Clock

by Nick Walker

Favorited Favorite 0

IR LED to activate gentle-wake lightstrip mounted above bed. Photocell to activate projection once sleeping levels of darkness are reached. Either a seven segment for time face or an lcd. mega328 to drive the base clock probably a tiny to drive the light strip

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Infrared 950nm
In stock COM-09349
1.05 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED RGB Strip - Bare (1m)
In stock COM-12021
10.95 1   
IR Receiver Diode - TSOP38238
Only 5 left! SEN-10266
2.1 1   
7-Segment Display - 4-Digit (Red)
In stock COM-09483
2.45 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Total: 28.15