BeagleStuff

by Mark A. Yoder

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Environmental Sensor - BME688 (Qwiic)
In stock SEN-19096
24.95 1   
Weather Meter Kit
In stock SEN-15901
79.95 1   
ZX Distance and Gesture Sensor
Retired SEN-12780
24.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, 5m (APA102)
In stock COM-14016
96.5 1   
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
9 2   
One-Wire Ambient Temperature Sensor - MAX31820
In stock SEN-14049
5.5 1   
SparkFun Haptic Motor Driver - DRV2605L
Retired ROB-14031
6.95 1   
Cannot be ordered at this time.
Digilent BNC Adapter Board
Retired TOL-14260
21.95 1   
Cannot be ordered at this time.
SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)
Only 9 left! SEN-14349
19.95 1   
TFMini - Micro LiDAR Module
Retired SEN-14588
44.95 1   
Cannot be ordered at this time.
Powerfilm Solar Panel - 10.5mA@7.2V
Retired PRT-14795
9.9 2   
Cannot be ordered at this time.
PowerFilm Solar Panel - 200mA@15.4V
Retired PRT-14797
89.95 1   
Cannot be ordered at this time.
SparkFun IR Array Breakout - 110 Degree FOV, MLX90640 (Qwiic)
In stock SEN-14843
74.95 1   
TFMini - Micro LiDAR Module (Qwiic)
Retired SEN-14786
31.47
You save:
13.48 (30%)
1   
Cannot be ordered at this time.
bladeRF 2.0 micro xA4
Retired WRL-15043
529.95 1   
Cannot be ordered at this time.
SparkFun Qwiic Twist - RGB Rotary Encoder Breakout
In stock DEV-15083
24.95 1   
SparkFun Qwiic Keypad - 12 Button
In stock COM-15290
11.5 1   
Total: 1107.32