SeedPO1

by Member #305773

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
9.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 2200mAh 7.4v (Sale)
Retired PRT-10471
11.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh 7.4v (Sale)
Retired PRT-10472
9.9 2   
Cannot be ordered at this time.
LED - Basic Green 3mm
In stock COM-09650
1.35 3   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
LED - Basic Red 3mm
In stock COM-00533
1.35 3   
Breakout Board for SD-MMC Cards
Retired BOB-11403
9.95 1   
Cannot be ordered at this time.
Total: 80.3