by schtungdung
Product | Subtotal | Qty | |
---|---|---|---|
Digital Potentiometer - 10K
COM-10613 |
1.6 | 1 | |
SparkFun Audio Amplifier Kit - STA540
KIT-09612 |
42.95 |
1
Cannot be ordered at this time. |
|
LED - Super Bright White
COM-00531 |
64
You save: 3.2 (5%) |
64 | |
Speaker - 0.5W (8 Ohm)
COM-09151 |
4.9 | 2 | |
Mini Pushbutton Switch - SMD
COM-08720 |
4.2 | 4 | |
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
18.56
You save: 0.64 (3%) |
64 | |
Transistor - PNP 60V 200mA (2N3906)
COM-00522 |
8 | 16 | |
Total: 144.21 |