NerdShop Supplies

by Member #368370

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
16 available TOL-11784
37.5 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
9 2   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
9 2   
Hobby Knife
Only 4 left! TOL-09200
3.5 1   
Crimping Pliers for JST
Retired TOL-10219
59.95 1   
Cannot be ordered at this time.
Breadboard - Classic
31 available PRT-00112
10.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Breadboard - Small Self-Adhesive
Retired PRT-00137
23.8 4   
Cannot be ordered at this time.
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
SparkFun Wake on Shake
Retired SEN-11447
22.95 1   
Cannot be ordered at this time.
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Hot-air Rework Nozzle - Y1198
Retired TOL-07923
11.95 1   
Cannot be ordered at this time.
Hot-air Rework Nozzles - Y1126
Retired TOL-07925
8.25
You save:
8.25 (50%)
1   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
Retired TOL-10719
7.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
7.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
7.95 1   
Cannot be ordered at this time.
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - 5V TTL (GT-511C1)
Retired SEN-11836
31.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3
Retired KIT-11576
89.95 1   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
59.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Electronic Sensor Circuits & Projects
Retired BOK-11133
25.9 2   
Cannot be ordered at this time.
SparkFun 5-Way Tactile Switch Breakout
Retired BOB-11187
11.9 2   
Cannot be ordered at this time.
SparkFun Energy Harvester Breakout - LTC3588
22 available BOB-09946
32.5 1   
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-11978
1.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
3.5 1   
SparkFun Line Sensor Breakout - QRE1113 (Digital)
In stock ROB-09454
3.5 1   
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
Ultrasonic Range Finder - HRLV-MaxSonar-EZ0
Retired SEN-11307
41.95 1   
Cannot be ordered at this time.
2000mAh Lithium Polymer Battery Retail
Retired RTL-11238
17.95 1   
Cannot be ordered at this time.
Header Kit Retail
Retired RTL-11239
9.95 1   
Cannot be ordered at this time.
5V DC to DC Step Up - VPack PCB
Retired PRT-08290
9.95 1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (White)
Out of stock PRT-12043
4.5 1   
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
1.95 1   
Cannot be ordered at this time.
Heat Shrink - Blue 5' x 1/4"
Retired PRT-08833
1.95 1   
Cannot be ordered at this time.
Heat Shrink - Green 5' x 1/4"
Retired PRT-08831
1.95 1   
Cannot be ordered at this time.
Heat Shrink - Red 5' x 1/4"
Retired PRT-08834
1.95 1   
Cannot be ordered at this time.
Heat Shrink - White 5' x 1/4"
Retired PRT-08832
1.95 1   
Cannot be ordered at this time.
Heatsink TO-220
In stock PRT-00121
1.05 1   
Heatsink Compound
Only 11 left! PRT-09599
2.45 1   
Jumper Wires Premium 12" F/F Pack of 100
In stock PRT-09390
37.5 1   
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
37.5 1   
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
SparkFun 3.3V Step-Up Breakout - NCP1402
Retired PRT-10967
6.5 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1500mAh 11.1v
Retired PRT-10470
12.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
17.5 1   
Cannot be ordered at this time.
Quick Disconnect - Assortment (100 total)
Retired PRT-11487
7.95 1   
Cannot be ordered at this time.
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
Spring Terminals - PCB Mount (6-Pin)
Retired PRT-08077
1.5 1   
Cannot be ordered at this time.
Battery Holder - 4xAA Cube
Retired PRT-00550
1.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA Drawer (Panel Mount)
Retired PRT-11369
12.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA Rectangle
Retired PRT-00551
1.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
Battery Holder - 9V Drawer (Panel Mount)
Retired PRT-11368
4.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 3.3V/1.8V
Retired PRT-10934
14.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP 480x272
Retired LCD-08335
39.95 1   
Cannot be ordered at this time.
Copper Tape - 2" (50ft)
In stock PRT-11081
18.5 1   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Deans Connector - M/F Pair
In stock PRT-11864
1.05 1   
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-09484
59.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-2106 SiRF IV (48 Channel)
Retired GPS-10890
49.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Conductive Fabric - 12"x13" MedTex130
Retired DEV-10070
29.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 4-Conductor, Insulated (1 yard)
Retired DEV-11680
5.25 1   
Cannot be ordered at this time.
Fabric Button Pad - 5 Buttons
Retired COM-11813
19.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
ProtoSnap - LilyPad Development Board Retail
Retired RTL-11261
59.95 1   
Cannot be ordered at this time.
Sparkle Kit - Diamond
Retired KIT-10836
19.95 1   
Cannot be ordered at this time.
Crystal Kit
Retired COM-11630
4.95 1   
Cannot be ordered at this time.
Door Switch - Momentary
Retired COM-11142
0.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, Green)
In stock COM-11968
6.5 1   
Missile Switch Cover - Carbon Fiber
Retired COM-11059
1.95 1   
Cannot be ordered at this time.
Momentary Button - Panel Mount (Black)
In stock COM-11996
1.05 1   
Momentary Button - Panel Mount (Red)
In stock COM-11992
1.05 1   
Ethernet Interface Board - ENC28J60
Retired BOB-00765
34.95 1   
Cannot be ordered at this time.
Resistor 1.0M Ohm 1/6th Watt PTH - 20 pack
Retired COM-11852
0.5
You save:
0.45 (47%)
1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Rocker Switch - DPDT
Retired COM-11139
0.95 1   
Cannot be ordered at this time.
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
Rotary DIP Switch - 16 Position
Retired COM-10064
2.95 1   
Cannot be ordered at this time.
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
2.1 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Speaker - PCB Mount
In stock COM-11089
2.1 1   
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
Super Capacitor - Low ESR - 1F/2.5V
Retired COM-10068
2.95 1   
Cannot be ordered at this time.
SparkFun Navigation Switch Breakout
Retired COM-08236
6.95 1   
Cannot be ordered at this time.
Surface Mount Right Angle Switch
In stock COM-10860
1.05 1   
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Toggle Switch - 4PDT
Retired COM-11153
2.95 1   
Cannot be ordered at this time.
Toggle Switch - Momentary (On-Off-On)
Retired COM-10545
1.95 1   
Cannot be ordered at this time.
Toggle Switch Cover - Waterproof
Retired COM-11146
0.5 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Voltage Regulator - Adjustable
Out of stock COM-00527
2.1 1   
Electrical Engineering 101 - (3rd Edition)
Retired BOK-09458
39.95 1   
Cannot be ordered at this time.
Getting Started with Arduino - 2nd Edition
Retired BOK-11471
10.95 1   
Cannot be ordered at this time.
Arduino Cookbook - Second Edition
Retired BOK-11170
37.95 1   
Cannot be ordered at this time.
Invent To Learn: Making, Tinkering, and Engineering in the Class
Retired BOK-12006
29.95 1   
Cannot be ordered at this time.
Making Things See
Retired BOK-10977
32.95 1   
Cannot be ordered at this time.
Making Things Move
Retired BOK-10394
29.95 1   
Cannot be ordered at this time.
Making Things Talk - 2nd edition
Retired BOK-11086
24.95 1   
Cannot be ordered at this time.
Practical Arduino
Retired BOK-09613
39.95 1   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
ArduPilot - Arduino Compatible UAV Controller w/ ATMega328
Retired GPS-08785
24.95 1   
Cannot be ordered at this time.
ArduPilot Mega - Arduino Mega compatible UAV Controller
Retired GPS-10294
59.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
Teensy 3.0
Retired DEV-11780
19.95 1   
Cannot be ordered at this time.
Total: 2644.58