Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wire - 0.1", 6-pin, 12"
PRT-10376 |
2.1 | 1 | |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
4.5 | 1 | |
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
PRT-11709 |
6.5 | 1 | |
Molex Jumper 6 Wire Assembly
PRT-09922 |
0.95
You save: 1.15 (55%) |
1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Solder Vacuum
TOL-00082 |
3.95 |
1
Cannot be ordered at this time. |
|
Total: 19.75 |