Product | Subtotal | Qty | |
---|---|---|---|
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
6.95 |
1
Cannot be ordered at this time. |
|
SparkFun XBee Explorer USB
WRL-11812 |
27.95 | 1 | |
LilyPad XBee
DEV-12921 |
7.18
You save: 8.77 (55%) |
1
Cannot be ordered at this time. |
|
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
49.9 |
2
Cannot be ordered at this time. |
|
LilyPad MP3
DEV-11013 |
56.5 | 1 | |
LilyPad Prototyping Stickers - Development Board
DEV-11211 |
1.95 |
1
Cannot be ordered at this time. |
|
SparkFun MIDI Shield
DEV-09595 |
19.95 |
1
Cannot be ordered at this time. |
|
Thin Speaker
COM-10722 |
1.9 |
2
Cannot be ordered at this time. |
|
SparkFun Electret Microphone Breakout
BOB-09964 |
7.95 |
1
Cannot be ordered at this time. |
|
Bare Conductive - Electric Paint Pen (10ml)
COM-11521 |
12.95 |
1
Cannot be ordered at this time. |
|
Conductive Fabric - 12"x13" MedTex180
DEV-10055 |
19.95 |
1
Cannot be ordered at this time. |
|
Fiber Optic Fabric - Black (40x75 cm)
COM-12712 |
44.95 |
1
Cannot be ordered at this time. |
|
Flex Sensor 2.2"
SEN-10264 |
11.95 | 1 | |
SparkFun Triple Axis Accelerometer Breakout - ADXL345
SEN-09836 |
20.5 | 1 | |
Pulse Sensor
SEN-11574 |
26.95 | 1 | |
Webcam - USB
SEN-11957 |
15.95 |
1
Cannot be ordered at this time. |
|
HotPot Rotary Potentiometer
SEN-09074 |
9.95 |
1
Cannot be ordered at this time. |
|
Force Sensitive Resistor 0.5"
SEN-09375 |
15 | 2 | |
Force Sensitive Resistor - Square
SEN-09376 |
12.5 | 1 | |
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
51.5 | 1 | |
SparkFun LiPo Charger Basic - Mini-USB
PRT-10401 |
10.5 | 1 | |
SparkFun RGB and Gesture Sensor - APDS-9960
SEN-12787 |
16.5 | 1 | |
Solid State Relay - 40A (3-32V DC Input)
COM-13015 |
10.95 | 1 | |
Total: 460.33 |