gift

by ideal_nerd

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
SparkFun Third Hand Kit
18 available TOL-11784
37.5 1   
FlexiForce Pressure Sensor - 100lbs.
Only 9 left! SEN-08685
21.5 1   
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
RF Link Transmitter - 315MHz
Out of stock WRL-10535
5.5 1   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Spark Gap Igniter - 4.8V
Retired COM-11218
14.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
4.5 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Total: 232.37