wrs wish

by suitable1

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
USB OTG Cable - Female A to Micro-A - 4"
In stock CAB-11604
3.5 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
SparkFun Level Translator Breakout - PCA9306
Retired BOB-11955
7.5 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
Coin Cell Battery Holder - 24.5mm (PTH)
Retired PRT-08863
0.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Crystal 16MHz
In stock COM-00536
1.05 1   
Ceramic Resonator 16MHz
Retired COM-09420
0.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - PTH Kit
Retired DEV-10908
24.95 1   
Cannot be ordered at this time.
Female Headers
Out of stock PRT-00115
1.75 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-12670
14.95 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Retired ROB-12517
2.5 1   
Cannot be ordered at this time.
PIR Motion Sensor (JST)
Out of stock SEN-13285
10.95 1   
JST Right Angle Connector - Through-Hole 3-Pin
In stock PRT-09750
1.05 1   
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
3.2 2   
Jumper Wire - 0.1", 3-pin, 12"
In stock PRT-10373
4.2 2   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
SparkFun MOSFET Power Controller
In stock PRT-11214
10.5 1   
SparkFun 6 Degrees of Freedom Breakout - LSM303C
Retired BOB-13303
10.95 1   
Cannot be ordered at this time.
SparkFun LiPower Shield
Retired DEV-13158
29.95 1   
Cannot be ordered at this time.
SparkFun Pi Wedge
In stock BOB-13717
12.95 1   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
1.05 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 8-Pin
In stock BOB-13655
3.5 1   
FemtoBuck LED Driver
In stock COM-13716
8.95 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Total: 504.84