Sensors for the OSU Maxtech capstone team
Product | Subtotal | Qty | |
---|---|---|---|
PIR Motion Sensor
SEN-08630 |
159.2 |
16
Cannot be ordered at this time. |
|
Mini Photocell
SEN-09088 |
50.16
You save: 2.64 (5%) |
33 | |
Break Away Headers - Straight
PRT-00116 |
5.25 | 3 | |
LED Holder - 5mm
COM-11840 |
9.35 | 17 | |
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
PRT-11709 |
39 | 6 | |
LED - RGB Clear Common Cathode
COM-00105 |
38.25 | 17 | |
Temperature Sensor - TMP36
SEN-10988 |
27.2 | 17 | |
SparkFun Humidity Sensor Breakout - HIH-4030
SEN-09569 |
331.16
You save: 17.34 (5%) |
17
Cannot be ordered at this time. |
|
Arduino Mega 2560 R3
DEV-11061 |
48.4 | 1 | |
Arduino Wi-Fi Shield
DEV-11287 |
84.95 |
1
Cannot be ordered at this time. |
|
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
15.75 | 15 | |
Breadboard - Mini Modular (White)
PRT-12043 |
22.5 | 5 | |
XBee 2mW PCB Antenna - Series 2 (ZigBee Mesh)
WRL-11217 |
155.7 |
6
Cannot be ordered at this time. |
|
Raspberry Pi - Model B
DEV-11546 |
39.95 |
1
Cannot be ordered at this time. |
|
SparkFun XBee Explorer Regulated
WRL-11373 |
83.65 | 7 | |
Total: 1110.47 |