nanosatisfi

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
7.95 1   
SparkFun Digital Temperature Sensor Breakout - TMP102
In stock SEN-11931
5.95 1   
RedBoard - Programmed with Arduino
Retired DEV-11575
19.96
You save:
4.99 (20%)
1   
USB Cable A to B - 6 Foot
In stock CAB-00512
3.95 1   
Breadboard - Mini Modular (White)
Retired PRT-11658
3.95 1   
Mini Photocell
In stock SEN-09088
1.5 1   
LED - Basic Red 3mm
In stock COM-00533
0.35 1   
LED - Basic Green 3mm
In stock COM-09650
0.35 1   
Jumper Wires Standard 7" M/M Pack of 30
In stock PRT-11026
4.95 1   
Total: 48.91