Product | Subtotal | Qty | |
---|---|---|---|
RFM22B-S2 SMD Wireless Transceiver - 915MHz
WRL-12030 |
5.95 |
1
Cannot be ordered at this time. |
|
Capacitance Meter DIY Kit
KIT-09485 |
13.95 |
1
Cannot be ordered at this time. |
|
SparkFun ClockIt
KIT-10930 |
19.95 |
1
Cannot be ordered at this time. |
|
Frequency Generator Kit - FG085
KIT-11394 |
54.83
You save: 9.67 (15%) |
1
Cannot be ordered at this time. |
|
Digital Oscilloscope DIY Kit
KIT-09484 |
59.95 |
1
Cannot be ordered at this time. |
|
SparkFun Barometric Pressure Sensor Breakout - BMP180
SEN-11824 |
9.95 |
1
Cannot be ordered at this time. |
|
WAV Trigger
WIG-12000 |
49.95 |
1
Cannot be ordered at this time. |
|
MP3 Trigger
WIG-11029 |
49.95 |
1
Cannot be ordered at this time. |
|
SparkFun SPI Shortcut
TOL-09235 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun O-Clock - AVR Oscilloscope Clock
WIG-09306 |
29.95 |
1
Cannot be ordered at this time. |
|
MintyBoost 3.0 Kit
KIT-10094 |
19.95 |
1
Cannot be ordered at this time. |
|
LiPower - Boost Converter
PRT-10255 |
17.5 | 1 | |
SparkFun 5V Step-Up Breakout - NCP1402
PRT-10968 |
5.95 |
1
Cannot be ordered at this time. |
|
EasyVR Shield 2.0 - Voice Recognition Shield
COM-12656 |
99.9 |
2
Cannot be ordered at this time. |
|
SparkFun Audio-Sound Breakout - WTV020SD
WIG-11125 |
39.9 |
2
Cannot be ordered at this time. |
|
Bus Pirate
TOL-09544 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun Triple Axis Magnetometer Breakout - MAG3110
SEN-12670 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun ClockIt (Retail)
RTL-11998 |
59.9 |
2
Cannot be ordered at this time. |
|
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
SEN-12969 |
8.95 | 1 | |
Raspberry Pi - Model B+ (8GB Bundle)
DEV-12995 |
49.95 |
1
Cannot be ordered at this time. |
|
SparkFun Digital Sandbox
DEV-12651 |
52.5 |
1
Cannot be ordered at this time. |
|
SparkFun SparkPunk Sequencer Kit
KIT-12707 |
49.95 |
1
Cannot be ordered at this time. |
|
MiP Robotic Platform - Black/Silver
ROB-13026 |
99.95 |
1
Cannot be ordered at this time. |
|
Arduino Workshop
BOK-11932 |
32.5 |
1
Cannot be ordered at this time. |
|
SparkFun Window Comparator
WIG-10101 |
9.95 |
1
Cannot be ordered at this time. |
|
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-11285 |
4.95 |
1
Cannot be ordered at this time. |
|
LilyPad Arduino USB - ATmega32U4 Board
DEV-12049 |
27.95 | 1 | |
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
9.95 |
1
Cannot be ordered at this time. |
|
LilyPad Arduino 328 Main Board
DEV-09266 |
19.95 |
1
Cannot be ordered at this time. |
|
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
51.5 | 1 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 | |
LilyPad Power Supply
DEV-11259 |
14.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED Yellow (5pcs)
DEV-10047 |
3.95 |
1
Cannot be ordered at this time. |
|
Conductive Thread (Thin) - 50'
DEV-10118 |
8.95 |
1
Cannot be ordered at this time. |
|
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
PRT-12618 |
2.1 | 1 | |
Snap Assortment - 30 pack (male and female)
DEV-11347 |
4.5 |
1
Cannot be ordered at this time. |
|
Lithium Ion Battery - 18650 Cell (2600mAh, Solder Tab)
PRT-13189 |
6.95 | 1 | |
Terminal Block - 6 Position (15A, 600V)
PRT-13061 |
2.95 | 1 | |
Terminal Block - 12 Position (15A, 600V)
PRT-13062 |
4.95 |
1
Cannot be ordered at this time. |
|
SparkFun SparkPunk Sound Kit
KIT-11177 |
24.95 |
1
Cannot be ordered at this time. |
|
Bubble Display - 7-Segment (4-digit)
COM-12710 |
2.95 |
1
Cannot be ordered at this time. |
|
SparkFun BLE Mate 2
WRL-13019 |
29.95 |
1
Cannot be ordered at this time. |
|
Hot-air Rework Station - 303D
TOL-10706 |
114.95 |
1
Cannot be ordered at this time. |
|
Ultrasonic Range Finder - LV-MaxSonar-EZ3
SEN-08501 |
32.95 |
1
Cannot be ordered at this time. |
|
Humidity and Temperature Sensor - RHT03
SEN-10167 |
9.95 |
1
Cannot be ordered at this time. |
|
Mini Photocell
SEN-09088 |
1.6 | 1 | |
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
SEN-12064 |
14.95 |
1
Cannot be ordered at this time. |
|
LED - 3W Aluminum PCB (5 Pack, Red)
COM-13106 |
7.95 |
1
Cannot be ordered at this time. |
|
CMOS Camera Module - 728x488
SEN-11745 |
31.95 |
1
Cannot be ordered at this time. |
|
Moog Werkstatt-Ø1
KIT-13146 |
199.95 |
1
Cannot be ordered at this time. |
|
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
SEN-11084 |
16.5 | 1 | |
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
SparkFun Bar Graph Breakout Kit
DEV-10936 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun MiniGen - Pro Mini Signal Generator Shield
BOB-11420 |
33.95 |
1
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
SparkFun Servo Trigger
WIG-13118 |
19.5 | 1 | |
Arduino 101
DEV-13787 |
30 |
1
Cannot be ordered at this time. |
|
Text to Speech chip for SpeakJet - TTS256
COM-09811 |
21.95 |
1
Cannot be ordered at this time. |
|
SpeakJet
COM-09578 |
24.95 |
1
Cannot be ordered at this time. |
|
Total: 1751.68 |