Wish List

by Member #398693

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hemostats - Straight
Retired TOL-00071
8.85 3   
Cannot be ordered at this time.
SolderPro 50 Butane Soldering Iron Kit
Retired TOL-09450
24.95
You save:
3 (11%)
1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Hemostats - Curved
Retired TOL-08555
11.85 3   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
Retired TOL-11702
127.5 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Mate Silver
Retired WRL-12576
27.95 1   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
36.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 3.3V
Only 12 left! LCD-09053
18.5 1   
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
BNC to IC Hook Cable
Retired CAB-00503
4.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - Yellow on Blue 5V
Retired LCD-09396
24.95 1   
Cannot be ordered at this time.
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
Banana to Banana Cables
In stock CAB-00507
5.5 1   
LIDAR-Lite v2
Retired SEN-13680
114.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
PiFace Digital I/O Expander
Retired DEV-11772
38.95 1   
Cannot be ordered at this time.
Total: 588.55