hackDuke

by Member #483896

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
MPR121 Capacitive Touch Keypad
Retired SEN-10250
19.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
14.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRLV-MaxSonar-EZ0
Retired SEN-11307
41.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - 5V TTL (GT-511C1)
Retired SEN-11836
31.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
1.05 1   
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-11282
19.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
59.8 4   
7-Segment Display - 4-Digit (Red)
In stock COM-09483
2.45 1   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
17.5 5   
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
RFID Module - SM130 MIFARE® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
SparkFun Audio Bluetooth Breakout - RN-52
Retired WRL-11777
39.95 1   
Cannot be ordered at this time.
RN41-XV Bluetooth Module - Chip Antenna
Retired WRL-11600
59.9 2   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
79.9 2   
Cannot be ordered at this time.
Stepper Motor - 29 oz.in (200 steps/rev, Threaded Shaft)
18 available ROB-10848
37.5 1   
Wheel Encoder Set
Retired ROB-09209
39.95 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Shrouded Header (2x13)
In stock PRT-11490
0.24
You save:
0.71 (75%)
1   
pcDuino - WiFi Dongle
Retired WRL-11713
4.95
You save:
10 (67%)
1   
Cannot be ordered at this time.
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-635T (50 Channel)
Retired GPS-11571
79.9 2   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
59.95 1   
Cannot be ordered at this time.
LilyPad LED Micro - Red (5pcs)
Retired DEV-10754
3.75 1   
Cannot be ordered at this time.
LilyPad LED Micro - Blue (5pcs)
Retired DEV-10755
3.75 1   
Cannot be ordered at this time.
LilyPad LED Micro - Green (5pcs)
Retired DEV-10756
3.75 1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
In stock GPS-09123
5.92
You save:
5.88 (50%)
4   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
10.5 3   
XBee 2mW PCB Antenna - Series 2 (ZigBee Mesh)
Retired WRL-11217
103.8 4   
Cannot be ordered at this time.
SparkFun Electric Imp Breakout
Retired BOB-11400
12.95 1   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
Papilio Pro LX9
Retired DEV-11838
99.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
Total: 1088.64