Product | Subtotal | Qty | |
---|---|---|---|
MP3 Trigger
WIG-11029 |
49.95 |
1
Cannot be ordered at this time. |
|
SparkFun MP3 Player Shield
DEV-10628 |
39.95 |
1
Cannot be ordered at this time. |
|
RFID Reader Breakout
SEN-08423 |
0.95 |
1
Cannot be ordered at this time. |
|
RFID Reader ID-12LA (125 kHz)
SEN-11827 |
32.5 | 1 | |
RFID Glass Capsule (125kHz)
SEN-09416 |
5.5 | 1 | |
RFID Button - 16mm (125kHz)
SEN-09417 |
4.5 | 1 | |
RFID Tag (125kHz)
COM-08310 |
1.95 |
1
Cannot be ordered at this time. |
|
Total: 135.3 |