UT Austin MOOC

by bri_huang

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
7.95 1   
Breadboard - Classic
In stock PRT-00112
9.95 1   
LED Mixed Bag - 5mm
In stock COM-09881
9.95 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2 4   
Audio Jack 3.5mm
In stock PRT-08032
1.5 1   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
1.95 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
7.9 2   
Total: 41.2