AmmoCounter V1 Parts List

by Member #471476

Favorited Favorite 0

Only an Arduino is required, all other parts are optional. For more information visit http://ammocounter.com

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.3 1   
Pro Micro - 5V/16MHz
In stock DEV-12640
19.5 1   
Total: 51.05