Net 30 Purchase

by Member #482575

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 5-Way Tactile Switch Breakout
Retired BOB-11187
17.85 3   
Cannot be ordered at this time.
SparkFun On Screen Display Breakout - MAX7456
Retired BOB-09168
39.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
10.5 3   
Break Away Headers - Long
In stock PRT-10158
9.75 3   
Binding Post - Black
In stock PRT-09740
0.45 1   
Binding Post - Red
In stock PRT-09739
0.45 1   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
2.85 3   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
5.25 3   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Break Away Male Headers - Right Angle
In stock PRT-00553
6.75 3   
Raspberry Pi - Model B
Retired DEV-11546
79.9 2   
Cannot be ordered at this time.
Raspberry Pi Camera Module
Retired DEV-11868
69.9 2   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
15.9 2   
Cannot be ordered at this time.
Getting Started with Raspberry Pi
Retired BOK-11764
12.95 1   
Cannot be ordered at this time.
LCD Monitor - 7" HDMI
Retired LCD-11612
559.8 4   
Cannot be ordered at this time.
HDMI Cable - 6ft
Retired CAB-11572
19.8 4   
Cannot be ordered at this time.
Real Time Clock Module
Retired BOB-00099
29.9 2   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
13 2   
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
4 Pin Molex Connector - Pigtail
Retired TOL-11298
0.95 1   
Cannot be ordered at this time.
DC Barrel Jack Plug - Male
In stock PRT-11476
3.15 3   
Audio Adapter - 3.5 mm to 1/4" Stereo
Retired COM-11150
0.5 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
10.46
You save:
8.54 (45%)
2   
Cannot be ordered at this time.
RedBoard - Programmed with Arduino
Retired DEV-11575
49.9 2   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
43.8 4   
Cannot be ordered at this time.
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
7 2   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
3.2 2   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
5.5 2   
Nut - Nylon (4-40, 10 pack)
Retired PRT-10789
3.9 2   
Cannot be ordered at this time.
Enclosure for pcDuino/Arduino - Clear
Retired PRT-11797
17.9 2   
Cannot be ordered at this time.
pcDuino - WiFi Dongle
Retired WRL-11713
9.9
You save:
20 (67%)
2   
Cannot be ordered at this time.
pcDuino - Dev Board
Retired DEV-11712
119.9 2   
Cannot be ordered at this time.
Enclosure for pcDuino/Arduino - Extension Plate (Clear)
Retired PRT-11798
11.9 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
11.9 2   
Cannot be ordered at this time.
Total: 1210.01