Product | Subtotal | Qty | |
---|---|---|---|
Crystal 16MHz
COM-00536 |
3.15 | 3 | |
SparkFun Breadboard Power Supply Stick 5V/3.3V
PRT-10804 |
14.95 |
1
Cannot be ordered at this time. |
|
Raspberry Pi - Model B
DEV-11546 |
39.95 |
1
Cannot be ordered at this time. |
|
Raspberry Pi Display Module - 3.2" Touchscreen LCD
LCD-11743 |
84.95 |
1
Cannot be ordered at this time. |
|
Raspberry Pi Display Adapter
LCD-12088 |
9.95 |
1
Cannot be ordered at this time. |
|
Raspberry Pi - GPIO Shrouded Header (2x13)
PRT-11490 |
0.24
You save: 0.71 (75%) |
1 | |
Getting Started with Raspberry Pi
BOK-11764 |
12.95 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for Arduino - V3.1
KIT-12001 |
99.95 |
1
Cannot be ordered at this time. |
|
RF Link Receiver - 4800bps (315MHz)
WRL-10533 |
6.5 | 1 | |
RF Link Transmitter - 315MHz
WRL-10535 |
5.5 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Total: 280.54 |