Camera Rig Follow Focus System
Product | Subtotal | Qty | |
---|---|---|---|
LED Tactile Button - Green
COM-10440 |
2.25 | 1 | |
LED Tactile Button - Orange
COM-10441 |
2.1 |
1
Cannot be ordered at this time. |
|
LED Tactile Button - Red
COM-10442 |
2.25 | 1 | |
LED Tactile Button - Blue
COM-10443 |
2.25 | 1 | |
Arduino Fio
DEV-10116 |
10.83
You save: 20.12 (65%) |
1 | |
XBee 1mW Trace Antenna - Series 1 (802.15.4)
WRL-11215 |
49.9 |
2
Cannot be ordered at this time. |
|
Stepper Motor - 68 oz.in (400 steps/rev)
ROB-10846 |
19.5 | 1 | |
EasyDriver Stepper Motor Driver
ROB-10267 |
14.95 |
1
Cannot be ordered at this time. |
|
Enclosure - Aluminum (112x60x31mm)
PRT-11735 |
4.95 |
1
Cannot be ordered at this time. |
|
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
1.05 | 1 | |
Total: 110.03 |