music and dance

by Member #407175

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
Thin Speaker - 0.5W
Only 4 left! COM-15350
4.2 4   
SparkFun Audio Amplifier Kit - STA540
Out of stock KIT-09612
42.95 1   
Cannot be ordered at this time.
MyoWare Muscle Sensor Development Kit
Retired KIT-14409
82.95 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 500mm
In stock SEN-08681
25.95 1   
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Geophone - SM-24, with Insulating Disc
Out of stock SEN-11744
64.5 1   
Chiclet Sound Kit
Retired KIT-12713
39.95 1   
Cannot be ordered at this time.
Total: 339.78