John's list

by jtreacy

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
Side Mount Bracket (pair)
Retired ROB-12252
5.98 2   
Cannot be ordered at this time.
Servo Hub - Lightweight (Futaba Standard)
Retired ROB-12291
3.99 1   
Cannot be ordered at this time.
Aluminum Beam - 3.08" (pair)
Retired ROB-12424
5.98 2   
Cannot be ordered at this time.
Side Mount Bracket C
Retired ROB-12533
7.98 2   
Cannot be ordered at this time.
Servo Mount - Servo Plate B
Retired ROB-12444
13.98 2   
Cannot be ordered at this time.
Servo Mount - Servo Plate C
Retired ROB-12237
5.99 1   
Cannot be ordered at this time.
Attachment Blocks - 12 pack
Retired ROB-12531
9.99 1   
Cannot be ordered at this time.
EasyDriver - Stepper Motor Driver
Retired ROB-13226
14.95 1   
Cannot be ordered at this time.
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
7.9 2   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
10.5 10   
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
69.9 2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
Retired SEN-12064
14.95 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Total: 232.49