ordernew

by Member #303176

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
U.FL SMD Connector
Retired WRL-09144
7.5 5   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
24.75 5   
Lithium Ion Battery - 850mAh
Retired PRT-00341
49.75 5   
Cannot be ordered at this time.
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
0.65
You save:
1.85 (74%)
5   
Jumper Wire - JST to Molex
Retired PRT-08598
1.5 1   
Cannot be ordered at this time.
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
0.65
You save:
1.85 (74%)
5   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
2.1 1   
Solder Wick #2 25ft. - TechSpray
34 available TOL-08775
32.5 1   
Total: 119.4