NHS Wish List

by Member #479585

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Basic 16x2 Character LCD - RGB Backlight 5V
24 available LCD-10862
296 16   
LED - RGB Diffused Common Cathode
In stock COM-09264
85.6
You save:
4.4 (5%)
40   
Lithium Ion Battery - 1000mAh 7.4v
Only 1 left! PRT-11855
54.75 5   
Firefly Jar Kit
Retired KIT-11833
9.63
You save:
7.87 (45%)
1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 100mm
Retired SEN-08607
13.9 2   
Cannot be ordered at this time.
SparkFun Inventor's Kit Parts Refill Pack
Retired LAB-11479
24.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
Hobby Motor - Gear
Out of stock ROB-11696
10.5 5   
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
Total: 588.53