This is a great "Getting Started" kit for Electric Imp. It includes everything you need to experiment with:
Product | Subtotal | Qty | |
---|---|---|---|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
4.5 | 1 | |
LED Mixed Bag - 5mm
COM-09881 |
6.9
You save: 4.6 (40%) |
1
Cannot be ordered at this time. |
|
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
1.65 | 3 | |
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
2.1 | 2 | |
Tilt Sensor - AT407
SEN-10289 |
4.2 | 2 | |
SparkFun Digital Temperature Sensor Breakout - TMP102
SEN-11931 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun Electric Imp Breakout
BOB-11400 |
12.95 |
1
Cannot be ordered at this time. |
|
Electric Imp
WRL-11395 |
17.95
You save: 12 (40%) |
1
Cannot be ordered at this time. |
|
Total: 61.7 |