arduino infrared transceiver

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
4.2 2   
LED - Infrared 950nm
In stock COM-09349
2.1 2   
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Enclosure for pcDuino/Arduino - Clear
Retired PRT-11797
8.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Thumb Joystick
In stock COM-09032
13.5 3   
LED - Infrared 850nm
Retired COM-09469
1.9 2   
Cannot be ordered at this time.
LED - Basic Yellow 3mm
In stock COM-00532
4.5 10   
Enclosure for pcDuino/Arduino - Extension Plate (Clear)
Retired PRT-11798
11.9 2   
Cannot be ordered at this time.
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
1 2   
JST Jumper 4 Wire Assembly
In stock PRT-09916
3.2 2   
Total: 88.8