general stuff

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
DC Barrel Power Jack/Connector
In stock PRT-00119
4.5 3   
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Pull Chain Switch
Retired COM-11136
4.5 3   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
9.9 2   
Cannot be ordered at this time.
Schottky Diode
In stock COM-10926
7.2
You save:
0.3 (4%)
30   
LED - Infrared 950nm
In stock COM-09349
2.1 2   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
4.2 2   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
5.5 2   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
7.2
You save:
0.3 (4%)
30   
LED Holder - 10mm
28 available COM-11841
1.1 2   
LED Holder - 5mm
In stock COM-11840
1.1 2   
Infrared Remote Control
Retired COM-11759
4.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Black)
In stock PRT-12047
4.5 1   
Spring Terminals - PCB Mount (6-Pin)
Retired PRT-08077
3 2   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
3.2 2   
Battery Holder 2xAAA with Cover and Switch
Retired PRT-09543
3 2   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
4.2 2   
Pushbutton 33mm - Blue
Retired COM-09178
1.9 2   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Momentary Button - Panel Mount (Black)
In stock COM-11996
5.25 5   
Rocker Switch - SPST (round)
In stock COM-11138
1.1 2   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Electrical Tape - Red
Retired PRT-10688
0.95 1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Tool Kit - Screwdriver and Bit Set
Only 10 left! TOL-10865
10.95 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
2.1 2   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
7 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
4.9 2   
Crystal 20MHz
Retired COM-00534
0.95 1   
Cannot be ordered at this time.
Red Knob - 15x19mm
Retired COM-09997
0.95 1   
Cannot be ordered at this time.
Crystal 8MHz
Retired COM-00538
0.95 1   
Cannot be ordered at this time.
Crystal 10MHz
Retired COM-00535
0.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
5 4   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
5.5 10   
Magnet Square - 0.125"
In stock COM-08644
2.1 2   
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
2.75 5   
Cannot be ordered at this time.
Key Switch - Medium
Retired COM-11473
3.9 2   
Cannot be ordered at this time.
Key Switch - Small
Retired COM-10445
3.8 4   
Cannot be ordered at this time.
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
3 2   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
Out of stock PRT-11710
6.5 1   
Solderless Headers - 10-pin Straight
Retired PRT-10527
1.5 1   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
10.5 3   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
9.9 2   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
1.05 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
5.85 3   
Header - 2x3 (Male, 0.1")
In stock PRT-12807
2.25 3   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
1.9 2   
Cannot be ordered at this time.
Electrical Tape - Black
Retired PRT-10689
0.95 1   
Cannot be ordered at this time.
Small Stepper Motor
In stock ROB-10551
8.95 1   
Ball Caster Metal - 3/8"
Retired ROB-08909
2.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Quick Disconnect - Assortment (100 total)
Retired PRT-11487
15.9 2   
Cannot be ordered at this time.
Hobby Motor - Gear
Out of stock ROB-11696
4.2 2   
ProtoBoard - Round 1"
Retired PRT-08809
5.9 2   
Cannot be ordered at this time.
ProtoBoard - Round 2"
Retired PRT-08810
5.9 2   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
11 2   
Audio Jack 3.5mm
In stock PRT-08032
3.2 2   
Muscle Wire® - 0.012" Diameter (1 foot)
18 available COM-11900
4.2 2   
Flexible Coolant Pipe - 1ft (1/2")
In stock TOL-12783
6.3 3   
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Piezo Element
In stock SEN-10293
1.6 1   
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Magnet Ring - 3/16"
In stock COM-08914
1.05 1   
DC Brushless Fan-- 50x50x10mm
Retired COM-09648
4.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
Mini Microswitch - SPDT (Roller Lever)
Retired COM-12744
1.79 1   
Cannot be ordered at this time.
5-Way Selector Switch
Retired COM-10541
2.95 1   
Cannot be ordered at this time.
Door Switch - Momentary
Retired COM-11142
0.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
15 available TOL-11784
37.5 1   
Blinky Buildings: Empire State
Retired KIT-13206
14.95 1   
Cannot be ordered at this time.
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Total: 510.87