×

SparkFun Support and Front Desk will be closed on Thursday 11/14 from 1-2:30pm for a company event. Please plan to pick up your orders before or after this timeframe.

iGrotto Project

by DidymusRex

Favorited Favorite 0

Project to create an iGrotto, web-based requests to electronic "candles"

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Black
Retired PRT-11980
6.95 1   
Cannot be ordered at this time.
Tiny AVR Programmer
Retired PGM-11460
19.95 1   
Cannot be ordered at this time.
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
In stock COM-11232
2.95 1   
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
0.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
1.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
Female Headers
In stock PRT-00115
1.5 1   
ProtoBoard - Square 2"
34 available PRT-08811
2.95 1   
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
2.5 1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
In stock LCD-10168
19.9 2   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
9.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
15.5 1   
Total: 126.05