Christmas List 2013

by Bonzabonz

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SPDT Slide Switch
In stock COM-09609
0.75 1   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
1.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.5 1   
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
2.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
9.95 1   
AVR 40 Pin 16MHz 32K 8A/D - ATMega32
Retired COM-00209
8.8 1   
Cannot be ordered at this time.
Servo - Hitec HS-422 (Standard Size)
Out of stock ROB-11884
9.95 1   
SparkFun Cerberus USB Cable - 6ft
In stock CAB-12016
6.97 1   
Banana to IC Hook Cables
In stock CAB-00506
4.95 1   
IC Hook with Pigtail
In stock CAB-09741
4.95 1   
Bus Pirate Cable
In stock CAB-09556
4.95 1   
Bus Pirate
In stock TOL-09544
29.95 1   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Total: 132.57


Start a project on
Hackster.io
with this stuff