Fashion Show

by Member #467523

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
FlexiForce Pressure Sensor - 25lbs (1" area)
33 available SEN-11207
26.95 1   
Force Sensitive Resistor - Long
In stock SEN-09674
22.5 1   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
LED Matrix - Tri Color - Large
Retired COM-00683
29.95 1   
Cannot be ordered at this time.
LilyPad Rainbow LED (strip of 7 colors)
Retired DEV-11842
5.95 1   
Cannot be ordered at this time.
LED RGB Strip - Bare (1m)
In stock COM-12021
10.95 1   
Breadboard - Classic
28 available PRT-00112
10.95 1   
Total: 119.75