Room Lights

by Member #255632

Favorited Favorite 0

I will use this to control the lights in my room.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
SparkFun 5-Way Tactile Switch Breakout
In stock BOB-11187
5.95 1   
Voltage Regulator - 3.3V
In stock COM-00526
1.95 1   
Polymer Lithium Ion Battery - 850mAh
In stock PRT-00341
9.95 1   
IR Receiver Diode - TSOP38238
In stock SEN-10266
3.9 2   
SparkFun Max Power IR LED Kit
In stock KIT-10732
2.95 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
8.95 1   
Breakout Board for XBee Module
Out of stock BOB-08276
5.9 2   
2mm 10pin XBee Socket
In stock PRT-08272
4 4   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
9.95 1   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
In stock WRL-08665
49.9 2   
Total: 129.85