SF Friends Makers

by Member #474887

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
USB Cable - A-to-miniB 6 Foot Retail
Retired RTL-11302
4.95 1   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
59.95 1   
Cannot be ordered at this time.
LilyPad Prototyping Stickers - Development Board
Retired DEV-11211
1.95 1   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
LilyPad MP3
In stock DEV-11013
56.5 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Total: 177.1