Earrings for Dani

by DidymusRex

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
3.9 2   
Coin Cell Battery Holder - 12mm (SMD)
Out of stock PRT-10592
1.9 2   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
5.68 2   
Right Angle Tactile Button
In stock COM-10791
1 2   
Total: 12.48