GENIE

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
arLCD - 3.5" Touchscreen
Retired DEV-11925
89.95 1   
Cannot be ordered at this time.
Arduino Display Adapter
Retired LCD-12087
9.95 1   
Cannot be ordered at this time.
Arduino Mini 05
Retired DEV-11303
67.9 2   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
33.9 2   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
33 2   
microSD Shield
Retired DEV-09802
29.9 2   
Cannot be ordered at this time.
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
RS485 Shield
Retired DEV-11959
11.95 1   
Cannot be ordered at this time.
SparkFun Shield Development Pogobed Kit - UNO Compatible
Retired DEV-11188
49.95 1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
139.9 2   
Cannot be ordered at this time.
Arduino Project Enclosure
Retired PRT-10088
35.85 3   
Cannot be ordered at this time.
Arduino Uno - R3 SMD
In stock DEV-11224
78.9 3   
USB Cable Extension - 6 Foot
Retired CAB-00517
13.5 3   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
13.5 3   
Arduino Wi-Fi Shield
Retired DEV-11287
84.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
29.85 3   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
17.5 10   
Arduino Fio
In stock DEV-10116
21.66
You save:
40.24 (65%)
2   
Arduino Display Module - 3.2" Touchscreen LCD
Retired LCD-11741
169.9 2   
Cannot be ordered at this time.
Logomatic v2 Serial SD Datalogger
Retired WIG-10216
119.9 2   
Cannot be ordered at this time.
GPS Shield Retail Kit
Retired RTL-10709
119.9 2   
Cannot be ordered at this time.
SparkFun Block for IntelĀ® Edison - I2C
Retired DEV-13034
9.95 1   
Cannot be ordered at this time.
Total: 1320.71