2nd December

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Opto-isolator Breakout
In stock BOB-09118
5.5 1   
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - nRF2401A (Chip Antenna)
Retired WRL-00152
14.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - nRF24L01+ (RP-SMA)
Retired WRL-00705
22.95 1   
Cannot be ordered at this time.
SparkFun USB to Serial Breakout - FT232RL
Retired BOB-00718
14.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply USB - 5V/3.3V
Retired PRT-08376
13.5 1   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-11876
19.95 1   
Cannot be ordered at this time.
SparkFun Digital Temperature Sensor Breakout - TMP102
Retired SEN-11931
5.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Shield - Green (20mm)
Retired DEV-11847
19.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Shield - White (20mm)
Retired DEV-11845
19.95 1   
Cannot be ordered at this time.
SparkFun AutoDriver - Stepper Motor Driver (v10)
Retired BOB-11611
34.95 1   
Cannot be ordered at this time.
SparkFun FT231X Breakout
Retired BOB-11736
14.95 1   
Cannot be ordered at this time.
SparkFun Weather Band Receiver Breakout - Si4707
Retired WRL-11129
29.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Serial Display - 20mm (White)
Retired COM-11648
16.95 1   
Cannot be ordered at this time.
Tiny AVR Programmer
Retired PGM-11460
19.95 1   
Cannot be ordered at this time.
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
4.5 1   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
5.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HIH6130
Retired SEN-11295
31.5 1   
Cannot be ordered at this time.
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
SparkFun Voice Recorder Breakout - ISD1932
Retired BOB-10653
19.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
SparkFun LiPower Shield
Retired DEV-10711
29.95 1   
Cannot be ordered at this time.
Touch Sense Shield Retail
Retired RTL-10774
15.95 1   
Cannot be ordered at this time.
Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-10619
14.95 1   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
14.95 1   
Cannot be ordered at this time.
SparkFun E-Paper Breakout
Retired BOB-10304
14.95 1   
Cannot be ordered at this time.
Touch Shield
Retired DEV-10508
14.95 1   
Cannot be ordered at this time.
SparkFun RFID USB Reader
Only 2 left! SEN-09963
27.95 1   
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
Retired SEN-09721
14.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
SparkFun MIDI Shield
Retired DEV-09595
19.95 1   
Cannot be ordered at this time.
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
SparkFun Graphic LCD Serial Backpack
Retired LCD-09352
6.75
You save:
15.75 (70%)
1   
Cannot be ordered at this time.
SparkFun AVR Stick
Retired DEV-09147
9.95 1   
Cannot be ordered at this time.
Total: 838.13