2014-arctic

by dblake

Favorited Favorite 0

Goes with this:

https://github.com/swvgs/Arctic-2014-thermal

The MLX90614 is not sold on Sparkfun, I need the MLX90614-ACC.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Concave Button - Black
In stock COM-09339
2.75 1   
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
1.6 1   
Connector 1.0mm Horizontal - 4 pin
Retired PRT-10208
0.95 1   
Cannot be ordered at this time.
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
Metal Pushbutton - Latching (16mm, Blue)
In stock COM-11972
6.5 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
11.55 11   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
2.1 2   
Metal Pushbutton - Latching (16mm, White)
In stock COM-11975
6.5 1   
Resistor 10k Ohm - SMD (strip of 50)
Retired PRT-11246
1.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm - SMD (strip of 50)
Retired PRT-11247
1.5 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
Female Headers
Out of stock PRT-00115
1.75 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Total: 146.3