IRSnuggie

by RocketMac

Favorited Favorite 0

I want to introduce my dad to Arudino. He's the one that taught me Ohm's Law, logic gates, binary math, etc. when I was a kid so I would like to give back.

The problem is he doesn't seem to want to learn new things. I'm hoping by giving him a project that will interest him, that he will work on it.

And so, I have an idea for an IRSnuggie. Adding a couple of fabric buttons to a snuggie with a Lilypad Arduino and some IR LEDs to become a programmable remote control.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Button Board
In stock DEV-08776
2.1 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
LilyPad Protoboard Small
Retired DEV-09102
1.5 1   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Only 5 left! SEN-10266
2.1 1   
LED - Infrared 950nm
In stock COM-09349
1.05 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
Total: 56.2