Available SparkFun parts listed in the Appendix to Simon Monk's "Hacking Electronics" book, 2013, McGraw-Hill, ISBN 978-0-07-180236-9. Remaining parts listed in his Appendix may be found at DigiKey, Freetronics, Farnell, eBay, or AdaFruit.
Product | Subtotal | Qty | |
---|---|---|---|
Resistor Kit - 1/4W (500 total)
COM-10969 |
17.9 | 2 | |
Mini Photocell
SEN-09088 |
3.2 | 2 | |
Hook-up Stranded Wire - Black (22 AWG)
PRT-08867 |
3.5 | 1 | |
Hook-up Stranded Wire - Red (22 AWG)
PRT-08865 |
3.5 | 1 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Jumper Wires Premium 12" M/F Pack of 10
PRT-09385 |
4.95 | 1 | |
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
SparkFun Beginner Parts Kit
KIT-10003 |
19.95 |
1
Cannot be ordered at this time. |
|
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Breadboard - Classic
PRT-00112 |
10.95 | 1 | |
Electrolytic Decoupling Capacitors - 100uF/25V
COM-00096 |
0.45 | 1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
0.3 | 1 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
0.5 | 1 | |
Luxeon Rebel High Power LED Breakout - Warm White
BOB-09656 |
6.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Diode Rectifier - 1A, 50V (1N4001)
COM-08589 |
0.5 | 2 | |
N-Channel MOSFET 60V 30A
COM-10213 |
1.25 |
1
Cannot be ordered at this time. |
|
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
555 Timer
COM-09273 |
0.95 |
1
Cannot be ordered at this time. |
|
LED - Basic Red 5mm
COM-09590 |
1.35 | 3 | |
Battery Holder - 4xAA Cube
PRT-00550 |
1.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Magician Chassis
ROB-10825 |
14.95 |
1
Cannot be ordered at this time. |
|
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
Tool Kit - Beginner
TOL-11101 |
43.9 |
2
Cannot be ordered at this time. |
|
Third Hand
TOL-09317 |
21.9 | 2 | |
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
1.1 | 2 | |
Electrical Tape - Red
PRT-10688 |
1.9 |
2
Cannot be ordered at this time. |
|
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
LED - Super Bright White
COM-00531 |
2.1 | 2 | |
Digital Multimeter
TOL-09141 |
29.9 |
2
Cannot be ordered at this time. |
|
Stepper Motor with Cable
ROB-09238 |
17.5 | 1 | |
Concave Button - Red
COM-09336 |
2.75 | 1 | |
Relay SPDT Sealed
COM-00100 |
2.1 | 1 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
Arduino Ethernet Shield
DEV-09026 |
45.95 |
1
Cannot be ordered at this time. |
|
PIR Motion Sensor
SEN-08630 |
9.95 |
1
Cannot be ordered at this time. |
|
Ultrasonic Range Finder - LV-MaxSonar-EZ1
SEN-00639 |
35.5 |
1
Cannot be ordered at this time. |
|
SparkFun Motor Driver - Dual TB6612FNG (1A)
ROB-09457 |
4.95 |
1
Cannot be ordered at this time. |
|
Methane CNG Gas Sensor - MQ-4
SEN-09404 |
5.5 | 1 | |
Piezo Vibration Sensor - Small Vertical
SEN-09199 |
9.95 | 1 | |
SparkFun Electret Microphone Breakout
BOB-09964 |
7.95 |
1
Cannot be ordered at this time. |
|
USB LiPoly Charger - Single Cell
PRT-10161 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun Power Cell - LiPo Charger/Booster
PRT-11231 |
19.95 |
1
Cannot be ordered at this time. |
|
Arduino Leonardo with Headers
DEV-11286 |
27.95 |
1
Cannot be ordered at this time. |
|
Wall Adapter Power Supply - 12VDC 600mA
TOL-09442 |
11.9 |
2
Cannot be ordered at this time. |
|
Total: 450.65 |