Anythink E-Origami

by bevy

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
LED - Violet 5mm (25 pack)
Retired COM-09851
7.95 1   
Cannot be ordered at this time.
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
LilyPad Arduino SimpleSnap
Retired DEV-10941
33.95 1   
Cannot be ordered at this time.
Soldering Iron - 30W (EU, 230VAC)
Retired TOL-11650
29.85 3   
Cannot be ordered at this time.
Needle Nose Pliers
Out of stock TOL-08793
28 8   
Total: 116.9