ATTiny Demo

by bri_huang

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
2.84 1   
Battery Holder 2xAA with Cover and Switch
In stock PRT-09547
1.5 1   
1500 mAh Alkaline Battery - AA
In stock PRT-09100
1 2   
LED - Basic Red 5mm
In stock COM-09590
0.35 1   
LED - Basic Green 5mm
In stock COM-09592
0.35 1   
LED - Basic Yellow 5mm
In stock COM-09594
0.35 1   
Breadboard - Mini Modular (White)
In stock PRT-12043
3.95 1   
Total: 10.34