Prolonged severe weather across the U.S. is causing delays including the ability to transport and deliver packages in certain cities. Please see here for more details. Thank you for your continued support and patience.
Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
112.5
You save: 6 (5%) |
30 |
![]() |
Flex Sensor 2.2"
SEN-10264 |
255
You save: 13.5 (5%) |
30 |
![]() |
Jumper Wires Premium 6" M/F Pack of 100
PRT-09139 |
49.9 | 2 |
![]() |
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
27
You save: 1.5 (5%) |
30 |
![]() |
Force Sensitive Resistor - Square
SEN-09376 |
320.7
You save: 16.8 (5%) |
30 |
![]() |
PicoBoard
WIG-10311 |
1348.5 |
30
Cannot be ordered at this time. |
Total: 2113.6 |