The Artcade

by SalTheTiller

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
1 2   
Conductive Thread (Thin) - 50'
Retired DEV-10118
8.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
15 available DEV-10056
11.95 1   
Concave Button - Red
In stock COM-09336
1.95 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.45 1   
Audio Jack - 3.5mm (Panel Mount)
Out of stock COM-11154
0.5 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
2.95 1   
Wall Adapter Power Supply - 9VDC 650mA
In stock TOL-00298
5.95 1   
555 Timer
In stock COM-09273
1.9 2   
Total: 35.6


Start a project on
Hackster.io
with this stuff