my precious

by RWohleb

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
CAN-BUS Shield
Retired DEV-10039
39.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Mux Shield
Retired DEV-09832
24.95 1   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
117.9 2   
Cannot be ordered at this time.
Arduino Uno SMD
Retired DEV-10356
24.95 1   
Cannot be ordered at this time.
Danger Shield (Old-School)
Retired DEV-10115
24.95 1   
Cannot be ordered at this time.
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-09402
14.95 1   
Cannot be ordered at this time.
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
29.9 2   
Cannot be ordered at this time.
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
Power Driver Shield Kit
Retired DEV-10305
19.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
3.5 2   
SparkFun USB Host Shield
Retired DEV-09947
104.85 3   
Cannot be ordered at this time.
VoiceBox Shield
Retired DEV-09799
19.95 1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
XBee Wireless Kit Retail
Retired RTL-09897
59.95 1   
Cannot be ordered at this time.
SparkFun MOSFET Power Control Kit
Retired COM-10256
3.95 1   
Cannot be ordered at this time.
SparkFun AVR Stick
Retired DEV-09147
19.9 2   
Cannot be ordered at this time.
ePIR
Retired SEN-09587
11.95 1   
Cannot be ordered at this time.
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
33.9 2   
Cannot be ordered at this time.
Concave Button - Blue
In stock COM-09337
2.75 1   
Concave Button - Black
In stock COM-09339
2.75 1   
Concave Button - Green
In stock COM-09341
2.75 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Concave Button - White
In stock COM-09340
2.75 1   
Concave Button - Yellow
In stock COM-09338
2.75 1   
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
Rotary DIP Switch - 16 Position
Retired COM-10064
2.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
LED Light Pipe 0.6" Round
Retired COM-09926
0.95 1   
Cannot be ordered at this time.
Missile Switch Cover - Red
In stock COM-09278
6.3 3   
Toggle Switch
In stock COM-09276
4.2 2   
Pushbutton 33mm - Blue
Retired COM-09178
0.95 1   
Cannot be ordered at this time.
Super Bright LED - Blue 10mm
In stock COM-08860
3.95 1   
Super Bright LED - Green 10mm
In stock COM-08861
2.75 1   
Super Bright LED - Red 10mm
In stock COM-08862
1.85 1   
LED - Infrared 850nm (25 pack)
Retired COM-09854
9.25 1   
Cannot be ordered at this time.
LED - Super Bright Blue (100 pack)
Retired COM-09983
19.95 1   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
1.05 1   
LED - Violet 5mm (25 pack)
Retired COM-09851
7.95 1   
Cannot be ordered at this time.
BlinkM MaxM - I2C Controlled RGB LED
Retired COM-09000
24.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
LED Light Bar - Blue
Retired COM-00678
2.95 1   
Cannot be ordered at this time.
MinM - Miniature BlinkM
Retired DEV-09904
12.95 1   
Cannot be ordered at this time.
RGB LED Strip - 30 LED/m - 1m
Retired COM-10261
9.95 1   
Cannot be ordered at this time.
RGB LED Strip - 60 LED/m - 1m
Retired COM-10259
12.95 1   
Cannot be ordered at this time.
Satellite Module 001
Retired COM-10237
16.95 1   
Cannot be ordered at this time.
Luxeon Rebel High Power LED - Royal Blue
Retired COM-09633
4.95 1   
Cannot be ordered at this time.
Luxeon Rebel High Power LED - Warm White
Retired COM-09637
2.95
You save:
2 (40%)
1   
Cannot be ordered at this time.
Luxeon Rebel High Power LED - Cool White
Retired COM-09635
2.95 1   
Cannot be ordered at this time.
Luxeon Rebel High Power LED - Cool White 120lm
Retired COM-10178
4.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 24.5mm (Rechargeable CR2450)
Retired PRT-10319
2.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
9 Degrees of Freedom - Sensor Stick (Old-School)
Retired SEN-10321
79.95 1   
Cannot be ordered at this time.
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
Panel Mount USB to 4-pin Female Header Cable - 6'
In stock CAB-10177
1.18
You save:
1.77 (60%)
1   
TCM8240 Camera Breakout
Retired BOB-09504
19.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
Out of stock SEN-10264
11.95 1   
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
4.5 1   
SparkFun Serial Enabled LCD Kit
In stock LCD-10097
21.95 1   
Piezo Igniter
Retired COM-10234
11.95 1   
Cannot be ordered at this time.
Geiger Counter (Slightly Less Old-School)
Retired SEN-09848
124.95 1   
Cannot be ordered at this time.
Capacitive Sensor Board - AD7746 Breakout
Retired SEN-07918
19.95 1   
Cannot be ordered at this time.
MPR121 Capacitive Touch Keypad
Retired SEN-10250
39.9 2   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
EasyUSB
Retired WIG-10155
59.9 2   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Brass Sponge
Only 4 left! TOL-08964
3.5 1   
Parts Box
Retired TOL-09283
7.9 2   
Cannot be ordered at this time.
RFM12B-S2 Wireless Transceiver - 434MHz
Retired WRL-09582
6.95 1   
Cannot be ordered at this time.
WWVB NIST Radio Time Receiver Kit
Retired WRL-10060
10.95 1   
Cannot be ordered at this time.
Ball Caster Metal - 3/8"
Retired ROB-08909
2.95 1   
Cannot be ordered at this time.
Ball Caster Omni-Directional Metal
Retired ROB-00320
5.95 1   
Cannot be ordered at this time.
Ball Caster Plastic - 3/8"
Retired ROB-08908
2.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
1.6 1   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
3.95 1   
SparkFun Line Sensor Breakout - QRE1113 (Digital)
In stock ROB-09454
3.5 1   
SparkFun Line Sensor Breakout - QRE1113 (Analog)
In stock ROB-09453
3.5 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
SparkFun Ambient Light Sensor Breakout - TEMT6000
In stock BOB-08688
4.95 1   
Light Intensity to Frequency IC
Retired SEN-08940
5.95 1   
Cannot be ordered at this time.
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
Color Light Sensor - Avago ADJD-S371-Q999
Retired SEN-08618
9.95 1   
Cannot be ordered at this time.
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
Rotary Encoder LED Ring Breakout Board - Blue
Retired COM-10407
31.9 2   
Cannot be ordered at this time.
Spectrum Shield
Retired DEV-10306
24.95 1   
Cannot be ordered at this time.
Audio Jack Modem for iPhone and Android
Retired DEV-10331
11.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - LIS331
Retired SEN-10345
6.98
You save:
6.97 (50%)
1   
Cannot be ordered at this time.
Maple
Retired DEV-10664
44.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
Touch Shield
Retired DEV-10508
14.95 1   
Cannot be ordered at this time.
Light Pipe - White Core (6mm, 5' long)
Retired PRT-10692
24.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (6mm, 5' long)
Retired PRT-10696
24.95 1   
Cannot be ordered at this time.
Wixel
Retired WRL-10665
19.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 70W - Analog
Retired TOL-00084
79.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W - Analog (AT936B)
Retired TOL-09672
29.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
Only 9 left! TOL-10243
26.95 1   
SparkFun JPEG Trigger
Retired DEV-10549
29.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface
Retired SEN-10061
44.95 1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
Off-Road Wheels - 120x60mm (2 pack)
Retired ROB-10555
14.95 1   
Cannot be ordered at this time.
Simple Switcher Power Module - LMZ14203 Breakout
Retired BOB-10104
29.95 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
20.5 1   
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
Wearable Keypad
Retired COM-10411
25.9 2   
Cannot be ordered at this time.
Solderless Headers - 10-pin Straight
Retired PRT-10527
3 2   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
7.9 2   
MakerBeam
Retired PRT-10540
259.9 2   
Cannot be ordered at this time.
SparkFun Quadstepper Motor Driver Board
Retired ROB-10507
64.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
StarBoard Flexible LED Strip - Blue (5 pack)
Retired PRT-10639
19.95 1   
Cannot be ordered at this time.
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
17.5 1   
WS2801 Breakout
Retired BOB-10504
9.9 2   
Cannot be ordered at this time.
High Temperature Adhesive Tape - (1cm, 33m)
27 available PRT-10687
5.5 1   
Silicone Bumpers - Large (10x16.5mm, 4 pack)
In stock COM-10594
1.05 1   
Silicone Bumpers - Small, Clear (8x2mm, 5 pack)
Retired PRT-10230
0.95 1   
Cannot be ordered at this time.
Parts Box - Round
Retired TOL-10690
2.95 1   
Cannot be ordered at this time.
SparkFun Projects Case - Clear
Retired WIG-08632
11.95 1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
22.95 1   
Cannot be ordered at this time.
XBee 2mW RPSMA - Series 2 (ZigBee Mesh)
Retired WRL-10416
31.95 1   
Cannot be ordered at this time.
XBee 2mW Chip Antenna - Series 2 (ZigBee Mesh) (Sale)
Retired WRL-10415
21.95 1   
Cannot be ordered at this time.
Ethernet Pro
Retired DEV-10536
54.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Solder : Time Watch Kit
Retired KIT-10751
29.95 1   
Cannot be ordered at this time.
66 Channel UP-501 GPS Receiver
Retired GPS-10702
44.95 1   
Cannot be ordered at this time.
Right Angle Tactile Button
In stock COM-10791
0.55 1   
Electrode - Self-Adhesive (pair)
Retired COM-10513
4.95 1   
Cannot be ordered at this time.
Small Stepper Motor
In stock ROB-10551
8.95 1   
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
4.5 1   
Mecanum wheels - 4 pack (Sale)
Retired ROB-10543
59.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
5.9 2   
Cannot be ordered at this time.
LED Tactile Button - Blue
In stock COM-10443
2.25 1   
Clear Plastic Knob
In stock COM-10597
2.1 2   
Circular LED Bargraphs - Red
Retired COM-10595
19.9 2   
Cannot be ordered at this time.
SparkFun Solid State Relay Kit
Retired KIT-10684
19.95 1   
Cannot be ordered at this time.
SparkFun Power Driver Shield Kit
Retired DEV-10618
25.5 1   
Cannot be ordered at this time.
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
3.95 1   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
100MHz Digital Storage Oscilloscope - ADS1102C
Retired TOL-10806
399.95 1   
Cannot be ordered at this time.
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Robotic Claw Pan/Tilt Bracket
Retired ROB-10826
29.95 1   
Cannot be ordered at this time.
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
29.9 2   
Cannot be ordered at this time.
Robot Builder's Bonanza
Retired BOK-10895
22.95 1   
Cannot be ordered at this time.
pH Sensor Kit
Retired SEN-10972
149.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 3.3V/1.8V
Retired PRT-10934
14.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
SparkFun Breadboard Power Supply USB - 5V/3.3V
Retired PRT-08376
13.5 1   
Cannot be ordered at this time.
Rotary Encoder - 200 P/R (Quadrature)
In stock COM-10932
48.5 1   
TI eZ430-Chronos Development Watch
Retired DEV-10019
56.95 1   
Cannot be ordered at this time.
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
SparkFun LED Matrix - Serial Interface - Red/Green/Blue
Retired COM-00760
59.95 1   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Backpack
Retired LCD-00258
16.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - RGB Backlight 5V
24 available LCD-10862
18.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
Retired PRT-10965
0.95 1   
Cannot be ordered at this time.
PCA9306 Level Translator Breakout
Retired BOB-10403
6.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
21 available SEN-11005
10.95 1   
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
9.95 1   
Cannot be ordered at this time.
RGB LED Chain - 20 LED Addressable
Retired COM-11020
34.95 1   
Cannot be ordered at this time.
RGB LED Strip - 32 LED/m Addressable - 1m
Retired COM-10312
44.95 1   
Cannot be ordered at this time.
RGB LED Strip - 30 LED/m - 5m
Retired COM-10262
69.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
2.45 1   
Hackerspace Passport
Retired SWG-11079
1.95 1   
Cannot be ordered at this time.
SparkFun LiPower Shield
Retired DEV-10711
29.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Missile Switch Cover - Carbon Fiber
Retired COM-11059
1.95 1   
Cannot be ordered at this time.
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Heat Sink - Multiwatt Package - Ding and Dent
Retired PRT-11035
2.95 1   
Cannot be ordered at this time.
mbed - LPC1768 (Cortex-M3)
Retired DEV-09564
58.95 1   
Cannot be ordered at this time.
Blueboard LPC1768-H
Retired DEV-09931
49.95 1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Hakko FX888 Soldering Station
Retired TOL-10553
99.95 1   
Cannot be ordered at this time.
Arduino Due
Retired DEV-11589
48.95 1   
Cannot be ordered at this time.
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
Conductive Stainless Fiber - 1oz
Retired DEV-10868
5.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Heating Pad - 5x10cm
In stock COM-11288
4.5 1   
SparkFun 9 Degrees of Freedom Breakout - MPU-9150
Retired SEN-11486
34.95 1   
Cannot be ordered at this time.
Floating Point Co-Processor uM-FPU v3.1
Retired COM-08129
19.95 1   
Cannot be ordered at this time.
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
1.45 1   
Cannot be ordered at this time.
Serial/Analog Mux/Demux - 74HC4052
Retired COM-09907
0.95 1   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
WS2801 IC
Retired COM-10444
0.75 1   
Cannot be ordered at this time.
Codec Shield
Retired DEV-11290
39.95 1   
Cannot be ordered at this time.
Mamba Shield
Retired DEV-10918
49.95 1   
Cannot be ordered at this time.
LED - SMD RGB (WS2812)
Retired COM-11821
0.5 1   
Cannot be ordered at this time.
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
SparkFun Authentication Chip Breakout - ATSHA204
Retired BOB-11551
2.95 1   
Cannot be ordered at this time.
pyXY - Synapse SM700 Dev Board
Retired WRL-11176
69.95 1   
Cannot be ordered at this time.
RJ45 Ethernet MagJack-Compatible
In stock PRT-08534
2.1 1   
RJ45 Ethernet MagJack Breakout
Retired PRT-08790
0.95 1   
Cannot be ordered at this time.
SparkFun Energy Harvester Breakout - LTC3588
22 available BOB-09946
32.5 1   
SparkFun Voltage-Level Translator Breakout - TXB0104
In stock BOB-11771
4.95 1   
Arduino Display Adapter
Retired LCD-12087
9.95 1   
Cannot be ordered at this time.
Transparent OLED Module - 2" (uTOLED-20-G2 )
Retired LCD-11788
179.95 1   
Cannot be ordered at this time.
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
23.95 1   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
Digital Oscilloscope DIY Kit
Retired KIT-12848
59.95 1   
Cannot be ordered at this time.
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
ELastoLite Kit - 5x3 Inch - Blue
Retired COM-12834
49.95 1   
Cannot be ordered at this time.
Fabric Button Pad - 5 Buttons
Retired COM-11813
19.95 1   
Cannot be ordered at this time.
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
TLC 5940 - PWM Driver
Retired COM-10136
5.95 1   
Cannot be ordered at this time.
SparkFun Micro OLED Breakout
Only 7 left! LCD-13003
17.5 1   
Muscle Sensor v3 Kit
Retired SEN-11776
49.95 1   
Cannot be ordered at this time.
Total: 5412.95