pdi

by Member #169858

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
12.95 1   
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
9 2   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Microswitch - 3-terminal
25 available COM-09506
1.6 1   
LED - 5mm Cycling RGB (slow)
In stock COM-11450
0.95 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED - 3mm Cycling RGB (slow)
In stock COM-11448
0.55 1   
LED - Infrared 850nm
Retired COM-09469
0.95 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Total: 51.25